IESNA:LM-63-2002
[TEST]P1335242
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-76)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A02R30B2750DE010 E3A451MW_5000K
[LUMINAIRE]3in Adjustable Boosted Cyan Tunable White LED luminaire with, R30 optic, 5000K CCT AND, 80CRI , E3A451MW TRIM
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]126
TILT=NONE
1 -1 1 49 13 1 1 -0.25 -0.25 0
1 1 2.9
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 22.5 45 67.5 90 112.5
135 157.5 180
4.9 5 5.2 5.4 5.6 6.3 8.1 11 19.7 25.8
35.1 49 64.2 88.4 119.7 149.4 188.5 232.2 269 312
347 380.7 413 441.4 459.9 475.7 482.2 484.7 481.4 467.9
455.8 432.3 385.3 343.1 292.2 216.3 147.1 89.2 25.4 0.8
0.3 0.2 0.2 0.2 0.1 0.1 0 0 0
4.9 5 5.2 5.4 5.6 6.3 8 10.9 18.9 24.9
34.2 47.4 62.8 86.8 112.4 143.4 180 220.3 257.8 295.2
335.2 364.9 398.4 424.5 447.8 461.6 470.1 473.9 473.3 462.4
449.8 428.6 381.8 339.4 285.7 206.9 141.5 82 22.5 0.8
0.3 0.2 0.2 0.2 0.1 0.1 0 0 0
4.9 5.1 5.2 5.3 5.5 6.2 7.7 10.6 17.3 22.9
30 40.4 54.9 72.7 93.6 122.3 153.4 188.2 225.6 256.2
293.8 324.9 354.3 380.2 402.7 420.7 433.1 442.5 447.3 446.2
435.5 417.3 366.9 318.1 257.7 181.8 113.8 57.2 15 0.8
0.3 0.2 0.2 0.2 0.1 0.1 0 0 0
4.9 5.1 5.3 5.4 5.5 6 7.4 9.8 15.2 19.4
25.3 32.8 43.4 54.8 70.6 90.5 114.5 141.5 173.4 200.5
231.1 260.4 284 307.2 330 347.5 363 374.1 381.4 388.6
381 361.8 314.2 261.2 198.3 135.2 71.3 30.4 6.9 0.7
0.2 0.2 0.1 0.1 0.1 0 0 0 0
4.9 5 5.2 5.3 5.4 5.8 6.9 8.8 12.9 15.5
19.6 24.5 31.3 39.7 48.9 60.5 76.2 93.9 114.3 131.8
154.9 175.7 195.3 215.5 233.7 247.2 259.8 269.2 276.6 283
274.7 256.5 220.7 169.5 120.1 69.2 29.5 12.7 3.6 0.5
0.2 0.1 0.1 0.1 0.1 0 0 0 0
4.9 5.1 5.2 5.3 5.4 5.7 6.8 8.5 11.8 14.2
17.4 21.3 26.7 32.2 40.3 49.6 60 71.6 87 102.4
119.4 136.8 153.4 168.4 182.8 194.2 205.9 213.8 219.5 223.7
215.4 196.5 166.1 121.7 81.6 44.3 18.7 8.5 2.8 0.5
0.1 0.1 0.1 0.1 0.1 0 0 0 0
4.9 5.1 5.1 5.1 5 4.9 4.9 4.9 5.2 5.4
5.5 5.7 5.9 6.3 6.6 7 7.4 7.9 8.3 8.7
9 9.3 9.6 9.6 9.6 9.6 9.4 9.2 8.9 7.7
5.8 4.1 3 1.9 1.4 0.7 0.3 0 0 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0
4.9 5.1 5 4.9 4.7 4.4 4 3.6 3.2 3.1
2.9 2.8 2.7 2.4 2.3 2.2 2.1 2 1.9 1.7
1.6 1.5 1.3 1.2 1.1 1 0.8 0.7 0.6 0.4
0.2 0.1 0.1 0.1 0.1 0.1 0.1 0.2 0.2 0.2
0.2 0.2 0.3 0.3 0.3 0.3 0.3 0.3 0
4.9 4.9 4.8 4.6 4.1 3.7 3.4 3 2.5 2.4
2.2 2.1 2 1.9 1.8 1.7 1.6 1.5 1.4 1.3
1.3 1.2 1.2 1.1 1 1 0.8 0.8 0.7 0.7
0.7 0.6 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0.4 0.4 0.4 0.4 0.4 0.4 0.3 0
4.9 4.8 4.5 4.2 3.8 3.4 3.1 2.8 2.4 2.3
2.2 2.2 2 1.9 1.9 1.8 1.8 1.7 1.7 1.6
1.6 1.5 1.5 1.4 1.4 1.4 1.3 1.3 1.3 1.2
1.2 1.1 1.1 1.1 1 1 1 1 1 1
0.8 0.7 0.7 0.6 0.6 0.4 0.3 0.3 0
4.9 4.6 4.4 4 3.7 3.3 3.1 2.8 2.5 2.5
2.4 2.3 2.2 2.2 2.1 2.1 2 2 2 1.9
1.9 1.9 1.8 1.8 1.7 1.7 1.7 1.7 1.7 1.7
1.7 1.6 1.6 1.6 1.6 1.6 1.5 1.5 1.5 1.4
1.4 1.3 1.1 1.1 0.8 0.6 0.4 0.2 0
4.9 4.6 4.2 3.9 3.6 3.4 3.1 2.9 2.8 2.8
2.7 2.7 2.5 2.4 2.4 2.4 2.3 2.3 2.3 2.2
2.2 2.2 2.1 2.1 2.1 2.1 2.1 2.1 2.1 2.1
2.1 2.1 2.1 2.1 2.1 2.1 2.1 2 2 2
1.9 1.8 1.6 1.5 1.3 1.1 0.7 0.4 0
4.9 4.6 4.2 3.9 3.6 3.4 3.2 3 2.9 2.9
2.8 2.8 2.7 2.5 2.5 2.5 2.5 2.4 2.4 2.4
2.4 2.3 2.3 2.3 2.3 2.2 2.3 2.2 2.2 2.2
2.2 2.3 2.3 2.3 2.3 2.2 2.2 2.2 2.1 2.1
2 1.9 1.8 1.6 1.4 1.1 0.8 0.4 0
